HUBBELL CANADA
Image of YAEV25H1 YAEV25H1, Nylon Ring Terminal For 1/0 AWG
Discontinued

YAEV25H1, Nylon Ring Terminal For 1/0 AWG

Brand: Burndy

Catalog ID: YAEV25H1

Ring Tongue Terminal, Straight, 600 V, 0.83 in W, 2.82 in L, Nylon insulation, Tin Plated, 1/0 AWG, AN 1/0, 1/4 in stud size

General

Catalog Number

YAEV25H1

Color Code

Blue

Connector Type

Ring Terminal

Die Index

439

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Trade Name

INSULUG™

UPC

781810114001

UPC 14 Digit GTIN

00781810114001

Dimensions

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.44 in

Dimension - Length Overall inch

2.82 in

Dimension - N inch

0.42 in

Dimension - Pad Width inch

0.83 in

Dimension - Strip Length inch

11/16 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.43 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1/0

Conductor - Copper Str Size

1/0 AWG

Conductor Size

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1