HUBBELL CANADA
Image of YAEV25L1 YAEV25L1, Nylon Ring Terminal For 1/0 AWG

YAEV25L1, Nylon Ring Terminal For 1/0 AWG

Brand: Burndy

Catalog ID: YAEV25L1

Nylon Ring Terminal For 1/0 AWG.

YAEV25L1.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Application

For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV25L1

Color Code

Blue

Die Index

439

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAEV-L, Heavy Duty

UPC

781810027554

UPC 14 Digit GTIN

00781810027554

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - N inch

0.42 in

Dimension - P inch

0.24 in

Dimension - Pad Width inch

0.83 in

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.43 in

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1/0

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

34800