HUBBELL CANADA
Image of YAEV25L4 YAEV25L4, Nylon Ring Terminal For 1/0 AWG

YAEV25L4, Nylon Ring Terminal For 1/0 AWG

Brand: Burndy

Catalog ID: YAEV25L4

Nylon Ring Terminal For 1/0 AWG.

YAEV25L4.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Application

For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV25L4

Color Code

Blue

Connector Type

Ring Terminal

Die Index

439

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Y

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAEV-L, Heavy Duty

UPC

781810027585

UPC 14 Digit GTIN

00781810027585

Dimensions

Dimension - B Length inch

0.63 in

Dimension - Bolt Size fraction

5/8

Dimension - Length Overall inch

2.67 in

Dimension - N inch

0.5 in

Dimension - P inch

0.24 in

Dimension - Pad Width inch

0.88 in

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.62 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1/0

Conductor - Copper Str Size

1/0

Conductor Size

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

29600