HUBBELL CANADA
Image of YAEV4CL3 YAEV4CL3, Nylon Ring Terminal For 4 AWG

YAEV4CL3, Nylon Ring Terminal For 4 AWG

Brand: Burndy

Catalog ID: YAEV4CL3

Nylon Ring Terminal For 4 AWG.

YAEV4CL3.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Application

For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV4CL3

Color Code

Yellow

Die Index

437

EU RoHS Indicator

Yes

Feature - Barrel Style

Belled

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

INSULUG

Trade Name

INSULUG™

Type

YAEV-L, Heavy Duty

UPC

781810027646

UPC 14 Digit GTIN

00781810027646

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - N inch

0.25 in

Dimension - P inch

0.41 in

Dimension - Pad Width inch

0.55 in

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.28 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 4

Conductor - Copper Str Aircraft Size Range

AN 4

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

200

Pallet Quantity

92800