HUBBELL CANADA
Image of YAEV4CLBOX YAEV4CLBOX, Nylon Ring Terminal For 4 AWG

YAEV4CLBOX, Nylon Ring Terminal For 4 AWG

Brand: Burndy

Catalog ID: YAEV4CLBOX

Nylon Ring Terminal For 4 AWG.

YAEV4CLBOX.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Catalog Number

YAEV4CLBOX

Color Code

Yellow

Die Index

437

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Tongue Type

Ring

Trade Name

INSULUG™

UPC

781810532911

UPC 14 Digit GTIN

00781810532911

Dimensions

Dimension - Bolt Size fraction

1/4

Dimension - Stud Size inch

1/4

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size Range

AN 4

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

50

Pallet Quantity

44550