HUBBELL CANADA
Image of YAEV4CRS4 YAEV4CRS4, Nylon Right Angle Ring Terminal For 4 AWG

YAEV4CRS4, Nylon Right Angle Ring Terminal For 4 AWG

Brand: Burndy

Catalog ID: YAEV4CRS4

Nylon Right Angle Ring Terminal For 4 AWG.

YAEV4CRS4.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Catalog Number

YAEV4CRS4

Color Code

Yellow

Die Index

437

Feature - Barrel Style

Belled

Feature - Barrel Type

Standard

Insulation

Insulation Type

Nylon

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

INSULUG™

UPC

781810127773

UPC 14 Digit GTIN

00781810127773

Dimensions

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - D inch

1.33 in

Dimension - G inch

1.02 in

Dimension - Hole Size inch

0.33 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.50 in

Dimension - Pad Width inch

0.62 in

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.34 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 4

Conductor - Copper Str Aircraft Size Range

AN 4

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

46400