HUBBELL CANADA
Image of YAEV8CL1BOX YAEV8CL1BOX, Nylon Ring Terminal For 8 AWG

YAEV8CL1BOX, Nylon Ring Terminal For 8 AWG

Brand: Burndy

Catalog ID: YAEV8CL1BOX

Copper Tubing Terminal, 1/4, 1.466 in L, .455 in W, Tin Plated, 600 Volts Max.

YAEV8CL1BOX.

  • Double thick tongue for maximum reliability and electrical capacity plus an extra strong terminal tongue
  • Manufactured from one-piece pure electrolytic copper — high conductivity, low resistance with no seams to split plus ductility for excellent crimp forming properties
  • Electro-tin plated to provide long-lasting corrosion resistance
  • Nylon insulation is locked in place — Insulation will not move or twist off
  • 600 volt nylon insulation providing high dielectric strength and stability in demanding oily evironmental conditions
  • Color Coded providing quick, easy wire size connector selection

General

Application

For Very Demanding High Vibration Applications Encountered In Aircraft And Aboard Ships As Well As Motor Lead Applications In Hospitals, Industrials And Generating Plants

Catalog Number

YAEV8CL1BOX

Color Code

Red

Die Index

435

EU RoHS Indicator

Yes

Insulation

Insulation Type

Nylon

Material

Copper

Military Specification

MS25036

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

INSULUG

Temperature Rating

105°C

Trade Name

INSULUG™

Type

YAEV-L, Heavy Duty

UPC

781810023303

UPC 14 Digit GTIN

00781810023303

Dimensions

Dimension - B Length fraction

9/25 in

Dimension - Bolt Size fraction

1/4

Dimension - N inch

0.23 in

Dimension - P inch

0.13 in

Dimension - Pad Width inch

0.46 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.32 in

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - Copper Str Aircraft Size

AN 8

Conductor - Copper Str Size Range

8 AWG

Conductor Type

  • CU C Str Aircraft-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL486
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL486;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

105°C

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50