HUBBELL CANADA
Image of YAG26LTC12FX YAG26LTC12FX, Compression Terminal, 2/0 Flex G,H,I,K,M, DLO, 2/0 AWG, Cu, 1-Hole, 1/2" Stud, Standard Barrel

YAG26LTC12FX, Compression Terminal, 2/0 Flex G,H,I,K,M, DLO, 2/0 AWG, Cu, 1-Hole, 1/2" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YAG26LTC12FX

2/0 Flex G,H,I,K,M,DLO, 2/0 AWG CU, One Hole, 1/2 Stud Size, Standard Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Black Color Code, 13 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instruction

General

Application

Wire Termination

Catalog Number

YAG26LTC12FX

Color Code

Black

Die Index

13

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810194287

UPC 14 Digit GTIN

00781810194287

Dimensions

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.08 in

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - N inch

0.53 in

Dimension - Outside Diameter inch

0.63 in

Dimension - Pad Width inch

0.93 in

Dimension - Strip Length inch

13/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.55 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

"2/0 AWG"

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

"2/0 AWG"

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

"2/0 AWG"

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

"2/0 AWG"

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

"2/0 AWG"

Conductor - Copper Flex M Size Range

2/0 AWG

Conductor - Copper Str Compact Size

"2/0 AWG"

Conductor - Copper Str Navy Size

125

Conductor - Copper Str Navy Size Range

100 (61) Navy

Conductor - Copper Str Size Range

1/0 AWG

Conductor - CopperWeld Str Size

2/0 F AWG;2/0 G AWG;2/0 J AWG;2/0 K AWG;2/0 V AWG

Conductor - CopperWeld Str Size Range

2/0 F AWG-2/0 V AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

2/0 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

17400