HUBBELL CANADA
Image of YAG34L2NTCLD YAG34L2NTCLD, Discontinued - USE YAG34L2NTCFXTZ
Discontinued

YAG34L2NTCLD, Discontinued - USE YAG34L2NTCFXTZ

Brand: Burndy

Catalog ID: YAG34L2NTCLD

DISCONTINUED BY YAG34L2NTCFXTZ.

This part is discontinued - YAG34L2NTCFXTZ is a suggested alternate

General

Application

Wire Termination

Catalog Number

YAG34L2NTCLD

Color Code

Blue

Connector Type

STANDARD BARREL

Die Index

19

EU RoHS Indicator

No

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Lead Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Lead Plated

Sub Brand

TERMINALS, HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Lead Plated

UPC

781810018200

UPC 14 Digit GTIN

00781810018200

Dimensions

Dimension - B Length inch

1.27 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

3.03 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

14 mm

Dimension - L Length Overall mm

130 mm

Dimension - Length Overall inch

5.11 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

1-5/16

Dimension - Stud Size fraction

1/2

Dimension - Z (inch)

0.65 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

373 KCMIL

Conductor - Copper Flex G Size

350 KCMIL

Conductor - Copper Flex H Size

350 KCMIL

Conductor - Copper Flex I Size

350 KCMIL

Conductor - Copper Flex K Size

350 KCMIL

Conductor - Copper Flex M Size

350 KCMIL

Conductor - Copper Flex M Size Range

350 kcmil

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

500 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

FLEX

Wire Size

350 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

No

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

NC

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

2