HUBBELL CANADA
Image of YAG34LTC516N66FXTZ YAG34LTC516N66FXTZ, Cu Compression, 1-Hole, 5/16" Stud, Standard Barrel, Tin-Zinc Plated, 350 kcmil

YAG34LTC516N66FXTZ, Cu Compression, 1-Hole, 5/16" Stud, Standard Barrel, Tin-Zinc Plated, 350 kcmil

Brand: Burndy

Catalog ID: YAG34LTC516N66FXTZ

350 kcmil G,H,I,K,M,373 DLO CU, One Hole, 5/16 Stud Size, Standard Barrel, Internal Chamfer, Tin-Zinc Plated, UL/CSA, 90°C, Up to 35kV, Blue Color Code, 19 Die Index.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the wire strands during insertion
  • 45° and 90° angular lugs are available
  • please contact Customer Service
  • Tin-Zinc plated for battery connectors or other heavy duty equipment, reduce the corrosion from lead/acid batteries
  • Connectors are clearly marked with stamping and barrel color coding
  • Connectors accommodate both Flex and Code Wire

General

Application

Wire Termination

Catalog Number

YAG34LTC516N66FXTZ

Color

Color Code

Blue

Connector Type

STANDARD BARREL

Construction Material - Main

COPPER TUBING TIN - ZINC PLATED

Die Index

19

EU RoHS Indicator

Contact Manufacturer

Finish Type

Tin-Zinc

Material

COPPER

Number of Holes

1

Trade Name

HYLUG™

Type

Cable to Flat

UPC

621945556324

Dimensions

Dimension - B Length inch

1.27 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - Pad Width inch

1.54 in

Dimension - Strip Length inch

1-5/16 in

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16 in

Dimensions

3.09 in x 1.55 in x 1.06 in

Height

1.06 in

Length

3.09 in

Thickness

0.23 in

Width

1.55 in

Conductor Related

Conductor - Copper DLO Size

373 KCMIL

Conductor - Copper DLO Size Range

373 kcmil

Conductor - Copper Flex G Size

350 KCMIL

Conductor - Copper Flex G Size Range

350 kcmil

Conductor - Copper Flex H Size

350 KCMIL

Conductor - Copper Flex H Size Range

350 kcmil

Conductor - Copper Flex I Size

350 KCMIL

Conductor - Copper Flex I Size Range

350 kcmil

Conductor - Copper Flex K Size

350 KCMIL

Conductor - Copper Flex K Size Range

350 kcmil

Conductor - Copper Flex M Size

350 KCMIL

Conductor - Copper Str Size

350 KCMIL

Conductor - Copper Str Size Range

350 kcmil

Conductor - Material

COPPER

Conductor Size

350 KCMIL

Conductor Type

FLEX

Wire Size

350 KCMIL

Certifications And Compliance

Certification - CSA Approved

Yes

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Configuration

Connector Type

STANDARD BARREL

Number of Holes

1

Logistics

Carton Quantity

25

Pallet Quantity

5800