HUBBELL CANADA
Image of YAG8CLTC516FX YAG8CLTC516FX, Compression Terminal, 8 Flex G,H,I,K,M, DLO, 8 AWG, Cu, 1-Hole, 5/16" Stud, Standard Barrel

YAG8CLTC516FX, Compression Terminal, 8 Flex G,H,I,K,M, DLO, 8 AWG, Cu, 1-Hole, 5/16" Stud, Standard Barrel

Brand: Burndy

Catalog ID: YAG8CLTC516FX

8 Flex G,H,I,K,M,DLO, 8 AWG CU, One Hole, 5/16 Stud Size, Standard Barrel Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Red Color Code, 49 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color coding
  • For applications greater than 2000 Volts consult cable manufacturer for voltage stress relief instruction

General

Application

Wire Termination

Catalog Number

YAG8CLTC516FX

Color Code

Red

Die Index

49

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810330623

UPC 14 Digit GTIN

00781810330623

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - D inch

0.70 in

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - N inch

0.34 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.52 in

Dimension - Strip Length inch

1/2

Dimension - Stud Size fraction

5/16

Dimension - Stud Size inch

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

8 AWG

Conductor - Copper DLO Size Range

8 AWG

Conductor - Copper Flex G Size

"8 AWG"

Conductor - Copper Flex G Size Range

8 AWG

Conductor - Copper Flex H Size

"8 AWG"

Conductor - Copper Flex H Size Range

8 AWG

Conductor - Copper Flex I Size

"8 AWG"

Conductor - Copper Flex I Size Range

8 AWG

Conductor - Copper Flex K Size

"8 AWG"

Conductor - Copper Flex K Size Range

8 AWG

Conductor - Copper Flex M Size

"8 AWG"

Conductor - Copper Solid Size Range

8-6 Sol

Conductor - Copper Str Compact Size

"8 AWG"

Conductor - Copper Str Navy Size

23

Conductor - Copper Str Size Range

8 AWG

Conductor - CopperWeld C Solid Size

8 AWG

Conductor - CopperWeld Solid Size Range

8 AWG

Conductor - CopperWeld Str Size

8 A AWG;8 C AWG;8 D AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

8 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50