HUBBELL CANADA
Image of YAGB25LTC14FXOEM YAGB25LTC14FXOEM, Battery Terminal, 1/0 AWG, 1-Hole, 1/4" Stud

YAGB25LTC14FXOEM, Battery Terminal, 1/0 AWG, 1-Hole, 1/4" Stud

Brand: Burndy

Catalog ID: YAGB25LTC14FXOEM

Cu Tubing Hylug, 1/0 AWG, 1/4 IN Stud.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB25LTC14FXOEM

Color Code

Pink

Die Index

12

Finish Type

Material

COPPER

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810547427

UPC 14 Digit GTIN

00781810547427

Dimensions

Dimension - Bolt Hole Size inch

0.25 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - Pad Width inch

0.83 in

Dimension - Stud Size fraction

1/4

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Logistics

Carton Quantity

200