HUBBELL CANADA
Image of YAGB25LTC38FX YAGB25LTC38FX, Battery Terminal, 1/0 AWG, 1-Hole, 3/8" Stud

YAGB25LTC38FX, Battery Terminal, 1/0 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAGB25LTC38FX

Cu Battery Terminal Lug Type, 1/0 AWG, Pink, 12 Index, 3/8 IN Stud, 1-3/16 IN Strip Length.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB25LTC38FX

Color Code

Pink

Die Index

12

Finish Type

Material

COPPER

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810562840

UPC 14 Digit GTIN

00781810562840

Dimensions

Dimension - Bolt Hole Size inch

0.40 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Pad Width inch

0.87 in

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

3/8

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

200