HUBBELL CANADA
Image of YAGB25LTC516FX YAGB25LTC516FX, Battery Terminal, 1/0 AWG, 1-Hole, 5/16" Stud

YAGB25LTC516FX, Battery Terminal, 1/0 AWG, 1-Hole, 5/16" Stud

Brand: Burndy

Catalog ID: YAGB25LTC516FX

1 Hole HYLUG Cu Battery Terminal, 1/0 AWG, 5/16" stud, 2.40" L, 0.87" W, Black.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB25LTC516FX

Color Code

Pink

Die Index

12

Finish Type

Material

COPPER

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810562833

UPC 14 Digit GTIN

00781810562833

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

10 mm

Dimension - Pad Width inch

0.87 in

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

5/16

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1/0 AWG

Conductor - Copper DLO Size Range

1/0 AWG

Conductor - Copper Flex G Size

1/0 AWG

Conductor - Copper Flex G Size Range

1/0 AWG

Conductor - Copper Flex H Size

1/0 AWG

Conductor - Copper Flex H Size Range

1/0 AWG

Conductor - Copper Flex I Size

1/0 AWG

Conductor - Copper Flex I Size Range

1/0 AWG

Conductor - Copper Flex K Size

1/0 AWG

Conductor - Copper Flex K Size Range

1/0 AWG

Conductor - Copper Flex M Size

1/0 AWG

Conductor - Copper Str Size Range

1/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

1/0 AWG

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

200