HUBBELL CANADA
Image of YAGB26LTC38FXOEM YAGB26LTC38FXOEM, Battery Terminal, 2/0 AWG, 1-Hole, 3/8" Stud

YAGB26LTC38FXOEM, Battery Terminal, 2/0 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAGB26LTC38FXOEM

Cu Tubing Hylug, 2/0 AWG, 3/8 IN Stud.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB26LTC38FXOEM

Color Code

Black

Die Index

13

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810525999

UPC 14 Digit GTIN

00781810525999

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

2/0 AWG

Conductor - Copper DLO Size Range

2/0 AWG

Conductor - Copper Flex G Size

2/0 AWG

Conductor - Copper Flex G Size Range

2/0 AWG

Conductor - Copper Flex H Size

2/0 AWG

Conductor - Copper Flex H Size Range

2/0 AWG

Conductor - Copper Flex I Size

2/0 AWG

Conductor - Copper Flex I Size Range

2/0 AWG

Conductor - Copper Flex K Size

2/0 AWG

Conductor - Copper Flex K Size Range

2/0 AWG

Conductor - Copper Flex M Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

2/0 AWG

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Standards - RoHS Compliance Status

CM

Standards - RoHS Compliant

Yes

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100