HUBBELL CANADA
Image of YAGB28LTC38FX YAGB28LTC38FX, Battery Terminal, 4/0 AWG, 1-Hole, 3/8" Stud

YAGB28LTC38FX, Battery Terminal, 4/0 AWG, 1-Hole, 3/8" Stud

Brand: Burndy

Catalog ID: YAGB28LTC38FX

Cu Battery Terminal Lug Type, 4/0 AWG, Purple, 15 Index, 3/8 IN Stud, 1-3/16 IN Strip Length.

  • Color coded for easy identification
  • Chamfered end
  • Made of copper alloy, tin plated for corrosion resistance and RoHS compliance
  • Not UL Listed but tested and met UL486A-486B pullout requirements

General

Application

Wire Termination

Catalog Number

YAGB28LTC38FX

Color Code

Purple

Die Index

15

Finish Type

Material

COPPER

Trade Name

HYLUG™

Type

OEM Terminals

UPC

781810562925

UPC 14 Digit GTIN

00781810562925

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.55 in

Dimension - Outside Diameter inch

.78 In

Dimension - Pad Width inch

1.10 in

Dimension - Strip Length inch

1-3/16 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.48 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

4/0 AWG

Conductor - Copper DLO Size Range

4/0 AWG

Conductor - Copper Flex G Size

4/0 AWG

Conductor - Copper Flex G Size Range

4/0 AWG

Conductor - Copper Flex H Size

4/0 AWG

Conductor - Copper Flex H Size Range

4/0 AWG

Conductor - Copper Flex I Size

4/0 AWG

Conductor - Copper Flex I Size Range

4/0 AWG

Conductor - Copper Flex K Size

4/0 AWG

Conductor - Copper Flex K Size Range

4/0 AWG

Conductor - Copper Flex M Size

4/0 AWG

Conductor - Copper Str Size Range

4/0 AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

4/0 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

200