HUBBELL CANADA
Image of YAK31A2G1 YAK31A2G1, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAK31A2G1, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAK31A2G1

Cast Al Offset Stacking Lug, 2 Holes, 350 kcmil, 0.56" Hole Dia.

General

Catalog Number

YAK31A2G1

Die Index

299;705

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

UPC

781810187005

UPC 14 Digit GTIN

00781810187005

Dimensions

Dimension - Bolt Hole Size inch

0.50 in

Dimension - D inch

3.06 in

Dimension - Hole Size inch

0.56 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.11 in

Dimension - P inch

3.01 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

2 in

Dimension - Z (inch)

0.62 in

Physical Attribute - Tongue Angle

Offset

Conductor Related

Conductor - AL Str Size

350 kcmil

Conductor - AL Str Size Range

350 kcmil

Conductor - Copper Str Size Range

350 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

1