HUBBELL CANADA
Image of YAK34A2G2 YAK34A2G2, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAK34A2G2, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAK34A2G2

Cast Al Straight Stacking Lug, 2-NEMA Holes, 500 kcmil Al, 500 kcmil Al Compressed, 0.56" Hole Dia.

Aluminum Compression Stacking Terminal

General

Application

For Aluminum

Catalog Number

YAK34A2G2

Die Index

317;705

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YAK-A-2G, Stacking Lug

UPC

781810802281

UPC 14 Digit GTIN

00781810802281

Dimensions

Dimension - Bolt Hole Size inch

0.50 in

Dimension - D inch

3.06 in

Dimension - Hole Size inch

0.56 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.25 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

2-1/2 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - AL Str Size

500 kcmil

Conductor - AL Str Size Range

500 kcmil

Conductor - Copper Str Size Range

500 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

1