HUBBELL CANADA
Image of YAK39A2G1 YAK39A2G1, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAK39A2G1, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAK39A2G1

Cast Al Offset Stacking Lug, 2-NEMA Holes, 700 - 750 kcmil, 0.56" Hole Dia.

General

Catalog Number

YAK39A2G1

Die Index

608;722;786

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

UPC

781810187302

UPC 14 Digit GTIN

00781810187302

Dimensions

Dimension - Bolt Hole Size inch

0.50 in

Dimension - D inch

3.06 in

Dimension - Hole Size inch

0.56 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.5 in

Dimension - Pad Width inch

1.62 in

Dimension - Strip Length inch

2-3/4 in

Physical Attribute - Tongue Angle

Offset

Conductor Related

Conductor - AL Str Size

700 kcmil

Conductor - AL Str Size Range

700 kcmil

Conductor - Copper Str Size Range

700 kcmil

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

1

Minimum Pack Quantity

1