HUBBELL CANADA
Image of YAK44A2NG7 YAK44A2NG7, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAK44A2NG7, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAK44A2NG7

Al Stacking Terminal Lug, 1000 kcmil(Al), 1.75" Spacing.

Features: Compression Terminal, Conductor Type: Aluminum, Tools, Die Set Catalog Number, And (number Of Crimps): Y45 Tool, S44ART Die, Y46 Tool, P44ART Die, Die Index: 302, Tongue Angle: Straight

General

Application

For Aluminum

Catalog Number

YAK44A2NG7

Die Index

302

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Sub Brand

TERMINALS, HYLUG

Trade Name

HYLUG™

Type

YAK-A-2G, Stacking Lug

UPC

781810187500

UPC 14 Digit GTIN

00781810187500

Dimensions

Dimension - Bolt Hole Size inch

0.50 in

Dimension - D inch

3.25 in

Dimension - Hole Size inch

0.56 in

Dimension - N inch

0.62 in

Dimension - Outside Diameter inch

1.84 in

Dimension - Pad Width inch

1.62 in

Physical Attribute - Tongue Angle

Offset

Conductor Related

Conductor - AL Str Size

1000 kcmil

Conductor - AL Str Size Range

1000 kcmil

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Crimps Required

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

10