
Brand: Burndy
Catalog ID: YAL1CT14
Application
Wire Termination
Catalog Number
YAL1CT14
Color Code
Green
Die Index
11
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810416884
UPC 14 Digit GTIN
00781810416884
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - Bolt Size inch
0.25
Dimension - D inch
0.56 in
Dimension - Hole Size fraction
1/4
Dimension - Hole Size inch
0.27
Dimension - Hole Size mm
6.9 mm
Dimension - N inch
0.25 in
Dimension - Outside Diameter inch
0.46 in
Dimension - Pad Width inch
0.68 in
Dimension - Stud Size fraction
1/4
Dimension - Stud Size inch
1/4
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size Range
1 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Physical Attribute - Number of Holes
1
Carton Quantity
10