HUBBELL CANADA
YAL26T12, Cu Compression, 1-Hole, 1/2" Stud, Standard Barrel, 2/0 AWG
Image of YAL26T12 YAL26T12, Cu Compression, 1-Hole, 1/2" Stud, Standard Barrel, 2/0 AWG

YAL26T12, Cu Compression, 1-Hole, 1/2" Stud, Standard Barrel, 2/0 AWG

Brand: Burndy

Catalog ID: YAL26T12

Copper HYLUG™, Single Hole w/ Inspection Window, 2/0 AWG, 1/2" Stud,13 index,Black, Short Barrel,Electro- Tin Plated.

General

Application

Wire Termination

Catalog Number

YAL26T12

Color Code

Black

Connector Type

STANDARD BARREL

Construction Material - Main

Copper

Die Index

13

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Electro Tin plated

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810416983

UPC 14 Digit GTIN

00781810416983

Dimensions

Dimension - B Length inch

0.94 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.06 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.53

Dimension - Hole Size mm

13.5 mm

Dimension - L Length Overall mm

62 mm

Dimension - Length Overall inch

2.44 in

Dimension - N inch

0.52 in

Dimension - Outside Diameter inch

0.56 in

Dimension - Pad Width inch

0.83 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

1/2

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size

2/0 AWG

Conductor - Copper Str Size Range

2/0 AWG

Conductor - Material

COPPER

Conductor Size

2/0 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

STANDARD BARREL

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10