HUBBELL CANADA
Image of YAL2CT14 YAL2CT14, Cu Compression, 1-Hole, 1/4" Stud, Standard Barrel, 2 AWG

YAL2CT14, Cu Compression, 1-Hole, 1/4" Stud, Standard Barrel, 2 AWG

OR

Brand: Burndy

Catalog ID: YAL2CT14

Copper HYLUG™ , Single Hole w/ Inspection Window,2 AWG, 1/4" Stud,10 index,Brown, Short Barrel,Electro- Tin Plated.

General

Application

Wire Termination

Catalog Number

YAL2CT14

Color Code

Brown

Die Index

10

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810417171

UPC 14 Digit GTIN

00781810417171

Dimensions

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.56 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - N inch

0.27 in

Dimension - Outside Diameter inch

0.42 in

Dimension - Pad Width inch

0.61 in

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.29 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size Range

2 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

25