
Brand: Burndy
Catalog ID: YAL4CT516
Application
Wire Termination
Catalog Number
YAL4CT516
Color Code
Gray
Die Index
8
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Standard
Temperature Rating
194
Trade Name
HYLUG™
Type
Standard Barrel, Tin Plated
UPC
781810417546
UPC 14 Digit GTIN
00781810417546
Dimension - Bolt Hole Size inch
0.33 in
Dimension - Bolt Size fraction
5/16
Dimension - Bolt Size inch
0.3125
Dimension - D inch
0.83 in
Dimension - Hole Size fraction
5/16
Dimension - Hole Size inch
0.38
Dimension - Hole Size mm
10 mm
Dimension - N inch
0.34 in
Dimension - Outside Diameter inch
0.34 in
Dimension - Pad Width inch
0.51 in
Dimension - Stud Size fraction
5/16
Dimension - Stud Size inch
5/16
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Copper DLO Size Range
N/A
Conductor - Copper Str Size Range
4 AWG
Conductor - Material
COPPER
Conductor Type
CODE
Industry Standard(s)
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Temperature Rating
194
Physical Attribute - Number of Holes
1
Carton Quantity
50