HUBBELL CANADA
Image of YAL8CT10 YAL8CTC10, Cu Compression, 1-Hole, #10 Stud, Standard Barrel, 8 AWG

YAL8CTC10, Cu Compression, 1-Hole, #10 Stud, Standard Barrel, 8 AWG

OR

Brand: Burndy

Catalog ID: YAL8CT10

Copper HYLUG™ , Single Hole w/ Inspection Window,8 AWG, #10 Stud,49 index,Red, Short Barrel,Electro- Tin Plated.

General

Application

Wire Termination

Catalog Number

YAL8CT10

Color Code

Red

Die Index

49

EU RoHS Indicator

Contact Manufacturer

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Standard

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810417638

UPC 14 Digit GTIN

00781810417638

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - D inch

0.50 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - N inch

0.22 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.41 in

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size Range

8 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50