HUBBELL CANADA
Image of YALB35M10 YALB35M10, Compression Terminal

YALB35M10, Compression Terminal

Brand: Burndy

Catalog ID: YALB35M10

Non Insulated Cu Tubular Terminal, 1 Hole, W/Insp Window, 35 mm, 10 mm Stud, 2.58 IN L, Compression, 10 Index, 37 mm Strip Length.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YALB35M10

Die Index

10

Finish Type

Material

COPPER

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810569061

UPC 14 Digit GTIN

00781810569061

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Pad Width inch

0.68 in

Dimension - Strip Length inch

1.46 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

100

Pallet Quantity

46400