HUBBELL CANADA
Image of YALB4002M20 YALB4002M20, Compression Terminal

YALB4002M20, Compression Terminal

Brand: Burndy

Catalog ID: YALB4002M20

Cu Compression Metric Lug, 2 Hole, W/o Inspection Window, 400 mm, M20 Stud, 44.5 mm Spacing, Long Barrel, 76 mm Wire Strip Length.

  • No inspection window is ideal for more corrosive environments as the barrel transition is not open
  • Barrel is designed with internal chamfer at wire entry ensuring smooth insertion of the wire, preventing possible damaging of the wire strands
  • Electro-tin plated unless specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YALB4002M20

Die Index

24

Finish Type

Material

COPPER

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810639917

UPC 14 Digit GTIN

00781810639917

Dimensions

Dimension - Bolt Size fraction

7/8

Dimension - Bolt Size inch

0.88

Dimension - Hole Size fraction

7/8

Dimension - Hole Size inch

0.94

Dimension - Hole Size mm

23.8 mm

Dimension - Pad Width inch

1.98 in

Dimension - Strip Length inch

2.99 in

Dimension - Stud Size fraction

7/8

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

5