HUBBELL CANADA
YAS1R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)
Image of YAS1R2N YAS1R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

YAS1R2N, Aluminum - Compression Stacking Terminal (HYLUG Terminal)

Brand: Burndy

Catalog ID: YAS1R2N

Aluminum tubing stacking terminal-Straight lug, #2-#1 AWG Al,Cu, #2 AWG ACSR, .56 IN Stud, Red, .65 IN H.

  • Aluminum tubing stacking terminal-Straight lug
  • #2-#1 AWG Al,Cu, #2 AWG ACSR

General

Catalog Number

YAS1R2N

Color Code

Red

Connector Type

Terminal

Die Index

BG;243;K-5/8-1;CSA22

Feature - Barrel Style

Chamfered

Material

Aluminum Alloy

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

UPC

781810048900

UPC 14 Digit GTIN

00781810048900

Dimensions

Dimension - B Length inch

0.96 in

Dimension - D inch

3.43 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

123 mm

Dimension - Length Overall inch

4.85 in

Dimension - N inch

0.63 in

Dimension - Outside Diameter inch

0.65 in

Dimension - Pad Width inch

0.90 in

Dimension - Strip Length inch

1-3/32 in

Dimension - Z (inch)

1.05 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - ACSR Str Size

2 (6/1) Sparrow AWG

Conductor - ACSR Str Size Range

2 (6/1) Sparrow AWG

Conductor - AL Str Size

2 AWG;1 AWG

Conductor - AL Str Size Range

2 AWG-1 AWG

Conductor - Copper Str Size

2 AWG;1 AWG

Conductor - Copper Str Size Range

2 AWG-1 AWG

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Terminal

Physical Attribute - Number of Crimps Required

1

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

20

Pallet Quantity

9280