
Brand: Burndy
Catalog ID: YAS33RN
Catalog Number
YAS33RN
Color Code
Green
Connector Type
Terminal
Die Index
317;705;CSA26;K-1-1/8-1
Material
Aluminum Alloy
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
1
Plated
N
Plating Type
Unplated
Trade Name
HYLUG™
UPC
781810368534
UPC 14 Digit GTIN
00781810368534
Dimension - B Length inch
2.3 in
Dimension - D inch
2.45 in
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
138 mm
Dimension - Length Overall inch
5.43 in
Dimension - N inch
0.63 in
Dimension - Outside Diameter inch
1.24 in
Dimension - Pad Width inch
1.68 in
Dimension - Strip Length inch
2 in
Dimension - Z (inch)
1.82 in
Physical Attribute - Tongue Angle
Straight
Conductor - ACSR Str Size
397.0 (18/1)
Conductor - ACSR Str Size Range
397.0 (18/1)
Conductor - AL Str Size
400 kcmil
Conductor - AL Str Size Range
400 kcmil
Conductor - Copper Str Size
400 kcmil
Conductor - Copper Str Size Range
400 kcmil
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Connector Type
Terminal
Physical Attribute - Number of Crimps Required
1
Physical Attribute - Number of Holes
1
Carton Quantity
20
Pallet Quantity
4800