HUBBELL CANADA
Image of YAV025M5 YAV025M5, Compression Terminal

YAV025M5, Compression Terminal

Brand: Burndy

Catalog ID: YAV025M5

Copper Tubing Terminal, 1 Hole W/insp window, 2.5 mm Class 2,5, 5 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC62138-1, UL 486A-468B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV025M5

Die Index

9

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810235256

UPC 14 Digit GTIN

00781810235256

Dimensions

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - N inch

0.16 in

Dimension - Outside Diameter inch

0.15 in

Dimension - Pad Width inch

0.31 in

Dimension - Strip Length inch

0.28 in

Dimension - Stud Size fraction

#10

Dimension - Z (inch)

0.24 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100