HUBBELL CANADA
Image of YAV102TC1090 YAV102TC1090, Cu Compression, 2-Hole, #10 Stud, 5/8" Spacing, Standard Barrel, 90 Degree, 14-10 AWG

YAV102TC1090, Cu Compression, 2-Hole, #10 Stud, 5/8" Spacing, Standard Barrel, 90 Degree, 14-10 AWG

Brand: Burndy

Catalog ID: YAV102TC1090

Cu terminal, 2 Holes W/inspection window, #14-#10 STR, #12-#10 SOL, #10 stud, Tin - Electro Plated

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color cording

General

Application

Wire Termination

Catalog Number

YAV102TC1090

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Sub Brand

TERMINALS, HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810022122

UPC 14 Digit GTIN

00781810022122

Dimensions

Dimension - B Length fraction

3/8 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Bolt Size fraction

#8-#10

Dimension - Bolt Size inch

0.21

Dimension - D inch

1.13 in

Dimension - Height inch

0.64 in

Dimension - Hole Size fraction

#10

Dimension - Hole Size inch

0.21

Dimension - Hole Size mm

5.3 mm

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.36 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size fraction

#10

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.26 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 -10 SOL

Conductor - Copper Str Size Range

14 AWG - 10 AWG

Conductor - Material

COPPER

Conductor Type

CODE

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

100