HUBBELL CANADA
YAV102TC14E1, Compression Terminal, 14-10 AWG, 12-10 Sol Cu, 2-Hole, 1/4" Stud, 1" Spacing
Image of YAV102TC14E1 YAV102TC14E1, Compression Terminal, 14-10 AWG, 12-10 Sol Cu, 2-Hole, 1/4" Stud, 1" Spacing

YAV102TC14E1, Compression Terminal, 14-10 AWG, 12-10 Sol Cu, 2-Hole, 1/4" Stud, 1" Spacing

Brand: Burndy

Catalog ID: YAV102TC14E1

14-10 AWG - 12-10 Sol CU, Two Hole, 1/4 Stud Size, 1 Hole Spacing, Standard Barrel, Inspection Window, Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping and barrel color cording

General

Application

Wire Termination

Catalog Number

YAV102TC14E1

Connector Type

LONG BARREL

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

2

Physical Attribute - Tongue Type

Standard

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Temperature Rating

194

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810022139

UPC 14 Digit GTIN

00781810022139

Dimensions

Dimension - B Length fraction

3/8 in

Dimension - B Length inch

0.38 in

Dimension - Bolt Hole Size inch

0.27 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

1.64 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

6.9 mm

Dimension - L Length Overall mm

56 mm

Dimension - Length Overall inch

2.22 in

Dimension - N inch

0.31 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.41 in

Dimension - Strip Length inch

7/16

Dimension - Stud Size fraction

1/4

Dimension - Stud Size inch

1/4

Dimension - Z (inch)

0.33 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 -10 SOL

Conductor - Copper Str Navy Size

3 (7) Navy;4 (1) Navy;4 (7) Navy;4 (19) Navy;4 (41) Navy;6 (7) Navy;6 (19) Navy;9 (7) Navy;9 (37) Navy

Conductor - Copper Str Navy Size Range

3 (7) Navy-9 (37) Navy

Conductor - Copper Str Size

14 AWG-10 AWG

Conductor - Copper Str Size Range

14 AWG - 10 AWG

Conductor - Material

COPPER

Conductor Size

14-10 AWG

Conductor Type

CODE

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Operational

Temperature Rating

194

Configuration

Connector Type

LONG BARREL

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

100