HUBBELL CANADA
Image of YAV10M6 YAV10M6, Compression Terminal

YAV10M6, Compression Terminal

Brand: Burndy

Catalog ID: YAV10M6

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 10mmClass2,5, M6 stud, Tin - Electro Plated, 49 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV10M6

Die Index

49

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810237489

UPC 14 Digit GTIN

00781810237489

Dimensions

Dimension - B Length fraction

7/16 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25

Dimension - D inch

0.56 in

Dimension - Hole Size fraction

1/4

Dimension - Hole Size inch

0.27

Dimension - Hole Size mm

7 mm

Dimension - Inside Diameter inch

0.18 in

Dimension - N inch

0.24 in

Dimension - Outside Diameter inch

0.27 in

Dimension - Pad Width inch

0.46 in

Dimension - Strip Length inch

0.43 in

Dimension - Stud Size fraction

1/4

Dimension - Z (inch)

0.33 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Copper Str Size Range

8 AWG

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Operational

Temperature Rating

194

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100