HUBBELL CANADA
Image of YAV10T23FBOX YAV10T23FBOX, Uninsulated Fork Terminal For 12 - 10 AWG

YAV10T23FBOX, Uninsulated Fork Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YAV10T23FBOX

Uninsulated Fork Terminal For 12 - 10 AWG.

YAV10T23FBOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, Industrials, Hospitals, Electric Utilities, Shipboard And Marine, Computers, Steel Mills, Mining Equipment And Other Equipment That Is Subject To Vibration Or Requiring Dependable Electrical Performance

Catalog Number

YAV10T23FBOX

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Fork Tongue

UPC

781810534083

UPC 14 Digit GTIN

00781810534083

Dimensions

Dimension - B Length fraction

2/5 in

Dimension - Bolt Size fraction

1/4

Dimension - D inch

0.59 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.22 in

Dimension - Pad Width inch

0.47 in

Dimension - Strip Length inch

7/16 in

Dimension - Stud Size inch

1/4 in

Dimension - Z (inch)

0.34 in

Conductor Related

Conductor - Copper Str Aircraft Size

AN 12;AN 10

Conductor - Copper Str Aircraft Size Range

AN 12-AN 10

Conductor - Copper Str Size Range

12 AWG-10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999