HUBBELL CANADA
YAV10T4BOX, Uninsulated Ring Terminal For 12 - 10 AWG
Image of YAV10T4BOX YAV10T4BOX, Uninsulated Ring Terminal For 12 - 10 AWG

YAV10T4BOX, Uninsulated Ring Terminal For 12 - 10 AWG

Brand: Burndy

Catalog ID: YAV10T4BOX

Copper Compression Lug, Ring Tongue, 1 Hole w/ Inspection Hole, 12-10 AWG, 3/8" Stud, Short Barrel, Tin Plated.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexibile Conductors

Catalog Number

YAV10T4BOX

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810541807

UPC 14 Digit GTIN

00781810541807

Dimensions

Dimension - B Length fraction

16/41 in

Dimension - B Length inch

0.39 in

Dimension - Bolt Size fraction

3/8

Dimension - D inch

0.65 in

Dimension - L Length Overall mm

28 mm

Dimension - Length Overall inch

1.1 in

Dimension - N inch

0.28 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.56 in

Dimension - Strip Length inch

7/16 in

Dimension - Stud Size inch

3/8 in

Dimension - Z (inch)

0.36 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Solid Size

12 AWG;11 AWG;10 AWG

Conductor - Copper Solid Size Range

12 AWG-10 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG

Conductor - Copper Str Size Range

14 AWG-10 AWG

Conductor Size

12 - 10 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

600

Pallet Quantity

99999