HUBBELL CANADA
YAV12G2BOX, Uninsulated Ring Terminal, #14-12 AWG, 1-Hole, #8-10 Stud
Image of YAV12G2BOX YAV12G2BOX, Uninsulated Ring Terminal, #14-12 AWG, 1-Hole, #8-10 Stud

YAV12G2BOX, Uninsulated Ring Terminal, #14-12 AWG, 1-Hole, #8-10 Stud

Brand: Burndy

Catalog ID: YAV12G2BOX

Copper Tubing Hylug, #8,#10, .78 in L, .30 in W, Tin plated.

YAV12G2BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors, Industrials, Hospitals, Electric Utilities, Shipboard And Marine, Computers, Steel Mills, Mining Equipment And Other Equipment That Is Subject To Vibration Or Requiring Dependable Electrical Performance

Catalog Number

YAV12G2BOX

Connector Type

Ring Terminal

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810533352

UPC 14 Digit GTIN

00781810533352

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - B Length inch

0.27 in

Dimension - Bolt Size fraction

#8 - #10

Dimension - Hole Size fraction

1/5

Dimension - Hole Size inch

0.20 in

Dimension - L Length Overall mm

20 mm

Dimension - Length Overall inch

0.78 in

Dimension - N inch

0.16 in

Dimension - Outside Diameter inch

0.16 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#8;#10

Dimension - Z (inch)

0.24 in

Package Height

Package Length

Package Weight

Package Width

Conductor Related

Conductor - Copper Str Size

14 AWG;12 AWG

Conductor - Copper Str Size Range

14 AWG - 12 AWG

Conductor Size

14 - 12 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Connector Type

Ring Terminal

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999