HUBBELL CANADA
Image not found

YAV14NKBOX, Seamless Uninsulated Compression Heavy Duty Ring Tongue Terminal, 16 - 14 AWG, Nickel Plated

Brand: Burndy

Catalog ID: YAV14NKBOX

SEAMLESS UNINSULATED COMPRESSION HEAVY DUTY RING TONGUE TERMINAL.

General

Catalog Number

YAV14NKBOX

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Insulation

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG

Type

Ring Tongue

UPC

781810147597

UPC 14 Digit GTIN

00781810147597

Dimensions

Dimension - Bolt Size fraction

#8 - #10

Dimension - Pad Width inch

0.29 in

Dimension - Stud Size inch

#8;#10

Dimension - Thread Size

-

Dimension - Z (inch)

0.24 in

Conductor Related

Conductor - Copper Solid Size

20 ;18 AWG;17 AWG;16 AWG;15 AWG;14 AWG

Conductor - Copper Solid Size Range

20 -14 AWG

Conductor - Copper Str Aircraft Size Range

N/A

Conductor - Copper Str Navy Size Range

N/A

Conductor - Copper Str Size Range

20 AWG-14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1200

Pallet Quantity

99999