HUBBELL CANADA
Image of YAV14RL33 YAV14RL33, Uninsulated Right Angle Ring Terminal For 20 - 14 AWG, 1-Hole, #6 Stud

YAV14RL33, Uninsulated Right Angle Ring Terminal For 20 - 14 AWG, 1-Hole, #6 Stud

Brand: Burndy

Catalog ID: YAV14RL33

Heavy Duty Right-Angle Terminals, 20-14, 4-6, .37 in L.

YAV14RL33.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV14RL33

EU RoHS Indicator

Yes

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810025239

UPC 14 Digit GTIN

00781810025239

Dimensions

Dimension - B Length fraction

1/3 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - Hole Size fraction

1/7

Dimension - Hole Size inch

0.15 in

Dimension - Hole Size mm

4 mm

Dimension - N inch

0.12 in

Dimension - Outside Diameter inch

0.16 in

Dimension - Pad Width inch

0.25 in

Dimension - Strip Length inch

1/4

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.21 in

Conductor Related

Conductor - Copper Str Aircraft Size

AN 20;AN 18;AN 16;AN 14

Conductor - Copper Str Aircraft Size Range

AN 20-AN 14

Conductor - Copper Str Navy Size

2 1/2 (1);2 1/2 (19);2 1/2 (26);3 (7);4 (1);4 (7);4 (19);4 (41)

Conductor - Copper Str Navy Size Range

2 1/2 (1)-4 (41)

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999