HUBBELL CANADA
Image of YAV14T32F YAV14T32F, Uninsulated Fork Terminal For 16 - 14 AWG

YAV14T32F, Uninsulated Fork Terminal For 16 - 14 AWG

Brand: Burndy

Catalog ID: YAV14T32F

Uninsulated Fork Terminal For 16 - 14 AWG.

YAV14T32F.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV14T32F

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Fork

Trade Name

HYLUG™

Type

Fork Tongue

UPC

781810025406

UPC 14 Digit GTIN

00781810025406

Dimensions

Dimension - B Length fraction

1/4 in

Dimension - Bolt Size fraction

#4 - #6

Dimension - D inch

0.48 in

Dimension - N inch

0.23 in

Dimension - Outside Diameter inch

0.16 in

Dimension - Pad Width inch

0.30 in

Dimension - Strip Length inch

9/32 in

Dimension - Stud Size inch

#4;#5;#6

Dimension - Z (inch)

0.25 in

Conductor Related

Conductor - Copper Str Aircraft Size

AN 20;AN 18;AN 16;AN 14

Conductor - Copper Str Aircraft Size Range

AN 20-AN 14

Conductor - Copper Str Size Range

20 AWG - 14 AWG

Conductor Type

CU C Str-Size

Certifications And Compliance

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999