HUBBELL CANADA
Image of YAV1502M10 YAV1502M10, Compression Terminal

YAV1502M10, Compression Terminal

Brand: Burndy

Catalog ID: YAV1502M10

Non Insulated Cu Tubular Terminal, 2 Hole, W/Insp Window, 150 mm, 10 mm Stud, 4.20 IN L, Compression, 17 Index, 27 mm Strip Length.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV1502M10

Die Index

17

Finish Type

Material

COPPER

Temperature Rating

194

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810442722

UPC 14 Digit GTIN

00781810442722

Dimensions

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Pad Width inch

30.5 in

Dimension - Strip Length inch

1.06 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Operational

Temperature Rating

194

Logistics

Carton Quantity

10

Pallet Quantity

9600