HUBBELL CANADA
Image of YAV16M8 YAV16M8, Compression Terminal

YAV16M8, Compression Terminal

Brand: Burndy

Catalog ID: YAV16M8

Non insulated Cu tubular terminals, Metric, 1 Hole/W/insp W, 16 mmClass, 5/16" stud, Tin - Electro Plated, 7 Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connectors are clearly marked with stamping
  • Compatible Standards: IEC61238-1, UL 486A-486B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV16M8

Die Index

7

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810309896

UPC 14 Digit GTIN

00781810309896

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125

Dimension - Hole Size fraction

5/16

Dimension - Hole Size inch

0.38

Dimension - Hole Size mm

8.4 mm

Dimension - Inside Diameter inch

0.22 in

Dimension - N inch

0.32 in

Dimension - Outside Diameter inch

0.31 in

Dimension - Pad Width inch

0.60 in

Dimension - Strip Length inch

0.51 in

Dimension - Stud Size fraction

5/16

Dimension - Z (inch)

0.36 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size Range

N/A

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

50