HUBBELL CANADA
Image of YAV18H YAV18H, Uninsulated Ring Terminal For 22 - 18 AWG

YAV18H, Uninsulated Ring Terminal For 22 - 18 AWG

Brand: Burndy

Catalog ID: YAV18H

Uninsulated Ring Terminal For 22 - 18 AWG.

YAV18H.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

For Use On Copper Commercial (Code) Cable, Type AN Aircraft Cable And Extra Flexible Conductors

Catalog Number

YAV18H

EU RoHS Indicator

Yes

Feature - Barrel Style

Shrouded

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Sub Brand

HYLUG

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810024980

UPC 14 Digit GTIN

00781810024980

Dimensions

Dimension - Bolt Size fraction

#10

Dimension - D inch

0.44 in

Dimension - N inch

0.15 in

Dimension - Outside Diameter inch

0.21 in

Dimension - Pad Width inch

0.31 in

Dimension - Stud Size inch

#10

Conductor Related

Conductor - Copper Str Size Range

20 AWG - 16 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL467

Standards - Industry Standards Met

UL467

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

1000

Pallet Quantity

99999