HUBBELL CANADA
Image of YAV1CL3BOX YAV1CL3BOX, Uninsulated Ring Terminal For 1 AWG, 1-Hole, 1/2" Stud

YAV1CL3BOX, Uninsulated Ring Terminal For 1 AWG, 1-Hole, 1/2" Stud

Brand: Burndy

Catalog ID: YAV1CL3BOX

Copper Compression Lug, Heavy Duty, Ring Tongue, 1 Hole W/ Inspection Hole, AN-1 Flex, 1/2" Stud, Short Barrel, Tin Plated, Die index: 42

YAV1CL3BOX.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Application

Industrials, Hospitals, Utilities, Marine, Computer

Application - For Use On

Copper Commercial (Code) Cable, Type AN Aircraft Cable, Extra Flexible Conductors

Catalog Number

YAV1CL3BOX

Die Index

42

Feature - Barrel Style

  • Chamfered
  • Skived

Feature - Barrel Type

Standard

Material

Copper

Material Composition

  • DLP Copper
  • Tin Plating

Military Specification

AS20659

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810539903

UPC 14 Digit GTIN

00781810539903

Dimensions

Dimension - B Length fraction

5/8 in

Dimension - Bolt Hole Size inch

0.52 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

0.89 in

Dimension - Hole Size mm

13 mm

Dimension - N inch

0.43 in

Dimension - Outside Diameter inch

0.47 in

Dimension - Pad Width inch

0.86 in

Dimension - Strip Length inch

5/8 in

Dimension - Stud Size inch

1/2

Dimension - Z (inch)

0.46 in

Physical Attribute - Tongue Angle

Straight

Conductor Related

Conductor - Copper Str Aircraft Size

AN 1

Conductor - Copper Str Aircraft Size Range

AN 1

Conductor - Copper Str Size Range

1 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Industry Standard(s)

  • UL467
  • Military Specified (Mil-Spec)

Standards - Industry Standards Met

UL467;Military Specified (Mil-Spec)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10