HUBBELL CANADA
Image of YAV1CLTC38FX90 YAV1CLTC38FX90, Compression Terminal, 1 Flex G,H,I,K,M,DLO, 1 AWG B/C, Cu, 3/8 Stud, Standard Barrel, 90 Degree

YAV1CLTC38FX90, Compression Terminal, 1 Flex G,H,I,K,M,DLO, 1 AWG B/C, Cu, 3/8 Stud, Standard Barrel, 90 Degree

Brand: Burndy

Catalog ID: YAV1CLTC38FX90

1 Flex G,H,I,K,M,DLO, 1 AWG (B/C) CU, One Hole, 3/8 Stud Size, Standard Barrel, Inspection Window Internal Chamfer, Tin Plated, UL/CSA, 90°C, Up to 35kV, Green Color Code, 11 or 375 Die Index.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Connections are clearly marked with stamping and barrel color coding

General

Application

Wire Termination

Catalog Number

YAV1CLTC38FX90

Color Code

Green

Die Index

11

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Trade Name

HYLUG™

Type

Standard Barrel, Tin Plated

UPC

781810234907

UPC 14 Digit GTIN

00781810234907

Dimensions

Dimension - Bolt Hole Size inch

0.41 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Height mm

0 mm

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

0.51 in

Dimension - Pad Width inch

0.75 in

Dimension - Strip Length inch

0.62 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

90 Degree

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Copper DLO Size

1 AWG

Conductor - Copper DLO Size Range

1 AWG

Conductor - Copper Flex G Size

"1 AWG"

Conductor - Copper Flex G Size Range

1 AWG

Conductor - Copper Flex H Size

"1 AWG"

Conductor - Copper Flex H Size Range

1 AWG

Conductor - Copper Flex I Size

"1 AWG"

Conductor - Copper Flex I Size Range

1 AWG

Conductor - Copper Flex K Size

"1 AWG"

Conductor - Copper Flex K Size Range

1 AWG

Conductor - Copper Flex M Size

"1 AWG"

Conductor - Copper Str Compact Size

"1 AWG"

Conductor - Copper Str Navy Size

75

Conductor - Copper Str Navy Size Range

75 (37) Navy

Conductor - Copper Str Size Range

1 AWG

Conductor - CopperWeld Str Size

1 F AWG;1 G AWG;1 J AWG;1 K AWG;1 N AWG

Conductor - Material

COPPER

Conductor Type

CODE/FLEX

Wire Size

1 AWG

Certifications And Compliance

Industry Standard(s)

UL 486A-486B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

20

Pallet Quantity

19200