HUBBELL CANADA
Image of YAV240M10 YAV240M10, Compression Terminal

YAV240M10, Compression Terminal

Brand: Burndy

Catalog ID: YAV240M10

Copper Tubing Terminal, 1 Hole W/insp window, 240 mm Class 2, 20 Index, 10 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Compatible Standards: IEC61238-1, UL 486A-468B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV240M10

Die Index

20

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Material

COPPER

Physical Attribute - Number of Holes

1

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810322420

UPC 14 Digit GTIN

00781810322420

Dimensions

Dimension - Bolt Hole Size inch

0.41 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - D inch

0.90 in

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - Inside Diameter inch

0.83 in

Dimension - N inch

0.41 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

1.27 in

Dimension - Stud Size fraction

3/8

Dimension - Stud Size inch

#10

Dimension - Z (inch)

0.42 in

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Type

CLASS 2

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

10

Pallet Quantity

7680