HUBBELL CANADA
Image of YAV240M14 YAV240M14, Compression Terminal

YAV240M14, Compression Terminal

Brand: Burndy

Catalog ID: YAV240M14

Copper Tubing Terminal, 1 Hole W/insp window, 240 mm Class 2, 20 Index, 14 mm Stud.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Compatible Standards: IEC61238-1, UL 486A-468B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV240M14

Connector Type

METRIC

Die Index

20

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Finish Type

Tin-Plated

Material

COPPER

Physical Attribute - Number of Holes

1

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810322437

UPC 14 Digit GTIN

00781810322437

Dimensions

Dimension - B Length inch

1.27 in

Dimension - Bolt Hole Size inch

0.59 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - D inch

1.14 in

Dimension - Hole Size fraction

1/2

Dimension - Hole Size inch

0.56

Dimension - Hole Size mm

15 mm

Dimension - L Length Overall mm

81.3 mm

Dimension - Length Overall inch

3.20 in

Dimension - N inch

0.55 in

Dimension - Outside Diameter inch

1.06 in

Dimension - Pad Width inch

1.55 in

Dimension - Strip Length inch

1.27 in

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

#14

Dimension - Z (inch)

0.57 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Size

240 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

METRIC

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

7200