HUBBELL CANADA
Image of YAV252M10 YAV252M10, Compression Terminal

YAV252M10, Compression Terminal

Brand: Burndy

Catalog ID: YAV252M10

HYLUG™ Copper tubing Compression terminals, 25 mm2, M10 Stud, 2 Holes, Tin Plated.

  • Barrel is designed with an internal chamfer at the wire entry to ensure smooth insertion of the wire, preventing possible damaging of the strands
  • Electro-tin plated unless otherwise specified to reduce galvanic corrosion (bimetallic) and resist corrosive elements
  • Compatible Standards: IEC61238-1, UL 486A-468B, CSA-C22.2 No. 65-03

General

Application

Metric Wire Termination

Catalog Number

YAV252M10

Connector Type

METRIC

Die Index

9

Finish Type

Tin-Plated

Material

COPPER

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Metric Terminals

UPC

781810637791

UPC 14 Digit GTIN

00781810637791

Dimensions

Dimension - B Length inch

0.50 in

Dimension - Bolt Size fraction

3/8

Dimension - Bolt Size inch

0.38

Dimension - Hole Size fraction

3/8

Dimension - Hole Size inch

0.41

Dimension - Hole Size mm

10.4 mm

Dimension - L Length Overall mm

86 mm

Dimension - Length Overall inch

3.39 in

Dimension - Pad Width inch

14.7 in

Dimension - Strip Length inch

0.51 in

Dimension - Stud Size fraction

3/8

Dimension - Z (inch)

0.42 in

Package Height

Package Length

Package Weight

Package Width

Physical Attribute - Tongue Angle

Straight

Electrical Ratings

Voltage - Maximum

35000

Voltage Rating

35 kV

Conductor Related

Conductor - Material

COPPER

Conductor Size

25 mm2

Conductor Type

CLASS 2

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Configuration

Connector Type

METRIC

Logistics

Carton Quantity

50

Pallet Quantity

48000