
Brand: Burndy
Catalog ID: YAV25M10
Application
Metric Wire Termination
Catalog Number
YAV25M10
Die Index
9
EU RoHS Indicator
Yes
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Standard
Finish Type
Material
COPPER
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Trade Name
HYLUG™
Type
Metric Terminals
UPC
781810373330
UPC 14 Digit GTIN
00781810373330
Dimension - Bolt Hole Size inch
0.41 in
Dimension - Bolt Size fraction
3/8
Dimension - Bolt Size inch
0.38
Dimension - Hole Size fraction
3/8
Dimension - Hole Size inch
0.41
Dimension - Hole Size mm
10.4 mm
Dimension - N inch
0.41 in
Dimension - Outside Diameter inch
0.38 in
Dimension - Pad Width inch
0.58 in
Dimension - Strip Length inch
0.50 in
Dimension - Stud Size fraction
3/8
Dimension - Stud Size inch
M10
Dimension - Z (inch)
0.42 in
Physical Attribute - Tongue Angle
Straight
Voltage - Maximum
35000
Voltage Rating
35 kV
Conductor - Material
COPPER
Conductor Type
CLASS 2
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
UL Listed
No
Physical Attribute - Number of Holes
1
Carton Quantity
50