HUBBELL CANADA
Image of YAV25RS2 YAV25RS2, Uninsulated Right Angle Ring Terminal For 1/0 AWG, 1-Hole, 5/16" Stud

YAV25RS2, Uninsulated Right Angle Ring Terminal For 1/0 AWG, 1-Hole, 5/16" Stud

Brand: Burndy

Catalog ID: YAV25RS2

Uninsulated Right Angle Ring Terminal For 1/0 AWG.

YAV25RS2.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

General

Catalog Number

YAV25RS2

Die Index

43

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Trade Name

HYLUG™

Type

Ring Tongue

UPC

781810102657

UPC 14 Digit GTIN

00781810102657

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - Bolt Hole Size inch

0.33 in

Dimension - Bolt Size fraction

5/16

Dimension - D inch

0.83 in

Dimension - G inch

1.3 in

Dimension - Hole Size mm

8 mm

Dimension - N inch

0.39 in

Dimension - Outside Diameter inch

0.58 in

Dimension - Pad Width inch

0.81 in

Dimension - Stud Size inch

5/16 in

Dimension - Z (inch)

0.44 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 0

Conductor - Copper Str Aircraft Size Range

AN 0

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Configuration

Physical Attribute - Number of Holes

1

Logistics

Carton Quantity

100

Pallet Quantity

29000