HUBBELL CANADA
Image of YAV25RS4 YAV25RS4, Uninsulated Right Angle Ring Terminal For 1/0 AWG, 1-Hole, 5/8" Stud
Image of YAV25RS4 YAV25RS4, Uninsulated Right Angle Ring Terminal For 1/0 AWG, 1-Hole, 5/8" Stud

YAV25RS4, Uninsulated Right Angle Ring Terminal For 1/0 AWG, 1-Hole, 5/8" Stud

Brand: Burndy

Catalog ID: YAV25RS4

Uninsulated Right Angle Ring Terminal For 1/0 AWG.

YAV25RS4.

  • Manufactured from seamless pure electrolytic copper tubing to provide maximum conductivity, low resistance and excellent ductility for crimping
  • Seamless tubular crimp barrel design - No seams to split resulting in a very high quality electrical connection, also can be used on solid conductor
  • Double thick tongue structurally a very strong terminal tongue
  • Produced from tubular copper, extra copper material assures the compression connector will operate cooler than the conductors it connects
  • Internally bevelled barrel for easy cable entry, especially for flexible conductors
  • Inspection hole provides easy visual check for proper conductor insertion
  • Electro-tin plated for a long lasting durable corrosion resistance

Product details

General

Catalog Number

YAV25RS4

Connector Type

Ring Terminal

Die Index

43

Feature - Barrel Style

Chamfered

Feature - Barrel Type

Standard

Material

Copper

Physical Attribute - Number of Holes

1

Physical Attribute - Tongue Type

Ring

Plated

Y

Plating Type

Tin - Electro Plated

Trade Name

HYLUG™

Type

Ring Tongue

UPC

621945149953

UPC 14 Digit GTIN

00621945149953

Dimensions

Dimension - B Length fraction

11/16 in

Dimension - B Length inch

0.69 in

Dimension - Bolt Hole Size inch

0.66 in

Dimension - Bolt Size fraction

5/8

Dimension - G inch

1.49 in

Dimension - Hole Size fraction

2/3

Dimension - Hole Size mm

17 mm

Dimension - L Length Overall mm

34 mm

Dimension - Length Overall inch

1.35 in

Dimension - N inch

0.5 in

Dimension - Outside Diameter inch

0.58 in

Dimension - Pad Width inch

0.92 in

Dimension - Stud Size inch

5/8

Dimension - Z (inch)

0.63 in

Physical Attribute - Tongue Angle

90 Degree

Conductor Related

Conductor - Copper Str Aircraft Size

AN 0

Conductor - Copper Str Aircraft Size Range

AN 0

Conductor Size

1/0 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10